DIN 6379 Studs for T-nuts

 
Manufacturer GANTER
Description Studs for T-nuts
Part Number 6379-M6-50
EAN 4045525347083
ECLASS 9.1 23110303
Customs fee number 73181542
RoHs Yes
Weight 0.011 kg
Material VS - Heat-treated steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Studs DIN 6379 are primarily used with T-nuts DIN 508.

Complete clamping screws can be created by combining them with hexagon nuts DIN 6330 and washers DIN 6340.

The official DIN standard sheet also specifies a version with longer thread b2 as well as thread M30 and M36; however, size M14 is not included.

Documentation

Contact the supplier

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map