| 1 |
1 |
DHC-002 |
Polycarbonate |
± 1.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
0.25 inH₂O |
0 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 2 |
2 |
DHC-003 |
Polycarbonate |
± 1 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
0.5 inH₂O |
0 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 3 |
3 |
DHC-004 |
Polycarbonate |
± 0.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
1 inH₂O |
0 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 4 |
4 |
DHC-006 |
Polycarbonate |
± 0.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
2.5 inH₂O |
0 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 5 |
5 |
DHC-008 |
Polycarbonate |
± 0.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
5 inH₂O |
0 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 6 |
6 |
DHC-009 |
Polycarbonate |
± 0.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
10 inH₂O |
0 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 7 |
7 |
DHC-010 |
Polycarbonate |
± 0.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
25 inH₂O |
0 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 8 |
8 |
DHC-011 |
Polycarbonate |
± 0.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
50 inH₂O |
0 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 9 |
9 |
DHC-012 |
Polycarbonate |
± 0.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
100 inH₂O |
0 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 10 |
10 |
DHC-202 |
Polycarbonate |
± 1.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
0.25 inH₂O |
-0.25 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 11 |
11 |
DHC-204 |
Polycarbonate |
± 0.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
1 inH₂O |
-1 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 12 |
12 |
DHC-206 |
Polycarbonate |
± 0.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
2.5 inH₂O |
-2.5 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |
| 13 |
13 |
DHC-209 |
Polycarbonate |
± 0.5 % |
± 0.5% FSO for all ranges, except 0.5 in w.c. @ ± 1% FSO, and ranges at or below ± 0.25 in w.c. @ ± 1.5% FSO |
Fluid Measurement and Control |
9600 to 115200 |
Dwyer |
6 psi Maximum |
BTL, CE |
BACnet MS/TP, Modbus RTU |
1/8 Unit |
Backlit LCD display, LED setpoint indicators |
LCD |
Sub-D Male Miniature Connector |
IP66, NEMA Type 4X |
Consult factory |
Differential |
10 inH₂O |
-10 inH₂O |
Air, Argon, Carbon dioxide, Helium, Nitrogen, Non-Corrosive Dry Gases |
None |
15 |
158 °F |
-4 °F |
4 to 20 mA; 0 to 10 V, 0 to 5 V, 1 to 5 V, 2 to 10 V |
Current, Voltage |
3 VA |
1/8" female NPT ports on side and back |
1/8 in |
NPT Female |
400 ms |
400 ms (damping set to 0) |
Menu Configurable |
<± 1% FSO/year |
12-28 VDC or 12-28 VAC 50 to 400 Hz |
AC/DC |
12 to 28 Vac/Vdc |
2 SPDT relays, 1 A @ 30 VAC/VDC |
1 A @ 30 Vac/Vdc |
(2) SPDT |
0.02% FS/°F |
Accessible via Menus |