Terminal Blocks - Pluggable - 3.50 mm - PCB - Vertical

 
Manufacturer WÜRTH ELEKTRONIK
Description Serie 3211 Vertical PCB Header_3.50 mm
Part Number 691321100002
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 3.50 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94 V-0
Rated Current cULus (A) 10
Rated Current VDE (A) 10.5
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E315414
VDE 40023195
Compliance RoHS / Lead free
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Orientation 1 Vertical
Mating Type Pluggable
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map