Flange-Mount Ball Bearing Unit, UFL004

 
Manufacturer AMI Bearings
Description Flange-Mount Ball Bearing Unit, 2-Bolt Flange, 20 mm Bore, ZDC Alloy Housing Material, Light Duty, Eccentric Collar Locking, Contact Seal Seal
Manufacturer Part Number UFL004
MI Item Number 01446308
Distributor Motion Industries
E-Shop link https://motionindustries.com/products/sku/01446308
Bolt Center-to-Center Length 71 mm
Bore Diameter 20 mm
Bore Type Round
Duty Type Light Duty
Housing Material ZDC Alloy
Length Through Bore 0.866 in
Locking Device Eccentric Collar
Lubrication Type Non-Relubricable
Mounting Type 2-Bolt Flange
Overall Length/Diameter 90 mm
Radial Dynamic Load Capacity 2150 lbf
Radial Static Load Capacity 1080 lbf
Replacement Bearing U004
Seal Type Contact Seal
Series UFL000
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map