Flatbar Vertical Bend Inside - 2FBHG-06L12-VI30-MS

Flatbar Vertical Bend Inside - 2in Side Rail, 06in Wide, 12in Radius, 30deg, H.D.G.A.F. Steel

 
Manufacturer Channel Track | Ocean-1
Description Flatbar, Vertical Bend Inside, 12in Radius, 30deg, 2in Side Rail, 06in Wide, Marine Slotted, (H.D.G.A.F. Steel)
Part Number 2FBHG-06L12-VI30-MS
Product Page https://ocean-1.com
Angle (deg.) 30
Fitting Description Vertical Bend Inside
Material Description H.D.G.A.F. Steel
Radius (inch) 12
Rung Description Marine Slotted
Side Rail Height (inch) 2
Side Rail Type Flatbar
Weight (lbs.) 4.6
Width 1 (inch) 06
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Flatbar, Vertical Bend Inside, 12in Radius, 30deg, 2in Side Rail, 06in Wide, Marine Slotted, (H.D.G.A.F. Steel)

Contact the supplier

Channel Track | Ocean-1

Channel Track | Ocean-1

Channel Track | Ocean-1 is one of the leading manufacturers of cable tray and electrical support systems for instrumentation tubing, wire & cable.   As a main industry supplier for over 50 years, we serve upstream drilling, marine, midstream, downstream, aerospace and wind energy markets.

Google Map