MS345-10CP-NS EMI/RFI Shield COVER

35.1 x 23.9 x 3.3mm Two-piece RF Shield/EMI Shield COVER Perforated (Nickel-Silver)

 
Manufacturer Masach Tech
Description 35.1 x 23.9 x 3.3mm Two-piece Drawn-Seamless RF Shield/EMI Shield COVER Perforated (Nickel-Silver)
Part Number MS345-10CP-NS
Material Nickel-Silver
Size 35.1 x 23.9 x 3.3 mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Masach Tech

Masach Tech

Setting the Standard for Shielding. Masach brings twenty five years of know-how and expertise into every standard shield produced. Our ever-growing selection of standard EMI/RFI shields is the largest in the industry, saving our customers precious time and money while catering to the electronic industry’s growing high frequency and RF applications. With emphasis on technology and design, Masach drawn EMI/RFI shields boast top performance across the metrics, featuring a seamless protective cage, robust construction, optimal planarity and two-piece shield design.

Google Map