Light Load ISO Spring, 1.25 in [32 mm] x .625 in [16 mm] x 8.00 in [203 mm] - Green - 9-2032-11

Springs

 
Manufacturer Danly
Standard ISO
Description Light Load ISO Spring, 1.25 in [32 mm] x .625 in [16 mm] x 8.00 in [203 mm] - Green - 9-2032-11
Manufacturer Part Number 9-2032-11
Product Page https://www.daytonlamina.com/store/pc/9-2032-11
Color Green
Free Length 8.00 in [203 mm]
Hole Diameter 1.25 in [32 mm]
Measure Inch
Rod Diameter .625 in [16 mm]
Spring Rating Light Load
Spring Type Rectangular Wire
Weight (lbs) 0.7610
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Danly IEM

Danly IEM

Guide posts, bushings, die springs, wear plates, cams, and other diemakers' supplies

Google Map