Roxtec GHM transit

Transit for high cable density and large cables.

 
Manufacturer Roxtec
Description GHM 6x1/18 AISI316
Part Number Roxtec 5GHM000004746+112023
IP rating IP 66/67
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The Roxtec GHM is a light-weight cable entry seal which is attached by bolting and includes a sealing strip to seal against the structure.
The transit frame is available in different materials and in a single or various combinations of openings.
The sealing modules are adaptable to cables and pipes of different sizes, and can be used to build in spare capacity in the transit.

• Fire rated
• Gas-tight
• Watertight
• Dust-tight
• Rodent resistant
• Area efficient

Contact the supplier

Roxtec

Roxtec

Complete sealing solutions for cables and pipes

Google Map