BMR684 series

A 700 W quarter brick digital isolated DC/DC converter for RFPA applications and 5G

 
Manufacturer Flex Power Modules
Description A 700 W quarter brick digital isolated DC/DC converter for RFPA applications and 5G PMBus, 7-pin digital header, BMR6841100/001
Part Number BMR6841100/001
E-Shop link -
V in 36–75 V
V out 25–55 V
I out 14 A
P out 700 W
Mount TH
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The BMR684 is a powerful isolated digital DC/DC converter housed in a quarter brick format.The converter has an output power up to 700 W or 14 A at 50 V output, and an input range of 36-75 V.
It offers a high efficiency of up to 96% typical at full load, and has a broad output voltage adjustment range of 25-55 V.
The BMR684 series can operate over a temperature range from -40°C up to +125°C (hot spot temperature), and offers exceptional MTBF figures in excess of 6Mhrs
These converters are primarily aimed at radio frequency power amplifier (RFPA) applications and infrastructure for the 5G telecom market, but can also be used in other industrial applications where a regulated output is needed at high power densities.
Standard protection features for this model include over-voltage, over temperature and short-circuit protection mechanisms.
The BMR684 includes a PMBus® interface for digital Configuration, Monitoring and Control, and is supported by our own Flex Power Designer tool. The product incorporates a wide range of readable and configurable power management features that are simple to implement with a minimum of external components.
Samples are available now, and the part is expected to be released to mass production in Q2-23.

Contact the supplier

Flex Power Modules

Flex Power Modules

Flex Power Modules designs and manufactures high efficiency board-mounted DC/DC converters targeting the telecom, data center, cloud computing, artificial intelligence, industrial, and railway market segments.

Google Map