Y 45° ALUMINIUM

 
Manufacturer Parker Legris Transair
Description RA26 L1 40 - Y 45° ALUMINIUM
Part Number RA26 L1 40
DIAM D
DIAM D1 76 MM
DIAM D2 40 MM
MAX. PRESSURE AIR_IT 16 BAR
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 85 CE
VACUUM 10 mbar
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

PARKER TRANSAIR

PARKER TRANSAIR

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map