GN 1804.1 Slotted Locknuts, Steel, Self-Locking, with Polyamide Insert

 
Manufacturer GANTER
Description Slotted Locknuts, Steel, Self-Locking, with Polyamide Insert
Part Number 1804.1-M10X0,75
EAN 4045525770850
ECLASS 9.1 23110822
Customs fee number 73181692
RoHs Yes
Weight 0.006 kg
Material ST - Steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Slotted locknuts GN 1804.1 are self-locking owing to their polyamide insert. They can therefore also be used as a setting nut and may be used more than once.

The thread series largely corresponds to roller bearing slotted locknuts according to DIN 981. The additionally available dimensions listed above cover typical thread sizes used in machine and device construction.

Documentation

Contact the supplier

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map