Tab Anvils - A106

 
Manufacturer Fisher Barton
Description 2 Inch (in) Thickness Steel to Steel Tab Anvil
Manufacturer Part Number A106
Brands Zenith Cutter®
Compatible Machine Brand Langston®
Diameter (in) 7.875
Thickness (in) 2
Compatible Machine Model 36/37"|50"
Model Fits: Langston® 36/37" & 50" Models
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Fisher Barton

Fisher Barton

Manufacturer of standard and custom components for the agriculture, turf, tree care, construction, converting, energy, food processing, medical, mining, motion control, recycling, and transportation industries. Some of our high wear and cutting components include rotary lawn mower blades, granulator, perforating, seeding, stalk roll knives, straw chopper blades, stationary, cut-off and bottom knives, crop residue, livestock feed mixing, dish, doctor, mulching, and shredding blades. Capabilities include CNC machining, vertical turning, fabrication, welding, stamping, and forming. Surface engineering solutions: flame, plasma or electric arc spray, and high-velocity oxyfuel thermal coating are also provided. Secondary services include tool or die design, toolmaking, shot blasting, assembly, and packaging are offered. Technology center on-site for product and process innovation, prototype testing, and materials analysis.

Google Map