Series090 Nominal width 5.0 mm, material: brass, single shut off, connection type: female thread DIN228/1 LH-left-hand-thread, connection size: 5/8, seal: NBR (Perbunan)

coupling

Manufacturer STEINCONNECTOR GmbH
Description Series090 Nominal width 5.0 mm, material: brass, single shut off, connection type: female thread DIN228/1 LH-left-hand-thread, connection size: 5/8, seal: NBR (Perbunan)
Article NF0A0
Reference Number 090.00.KV2S.IGL58.M0P
Version customer filter Gas coupling
CAD models
Please make sure this software has been installed.

Product selection

ArticleDescriptionReference NumberVersion customer filterHandlingKeyCoupling/PlugValveScriptureConnection typeConnection sizeMaterialSurfaceSealBody sizeDiameter insideDiameter outsideLengthLength L1Length L2Width across flatsWidth across flats SW1Hole bulkhead connectionOperating mediumTemperature range fromTemperature range toFlow capacityLeakageFlow ratePressure range max.Vacuum suitable 0.95 bar
NF0A0Series090 Nominal width 5.0 mm, material: brass, single shut off, connection type: female thread DIN228/1 LH-left-hand-thread, connection size: 5/8, seal: NBR (Perbunan)090.00.KV2S.IGL58.M0PGas couplingOne-hand couplingno Keycouplingsingle shut offSTEINCOfemale thread DIN228/1 LH-left-hand-thread5/8brassnatureNBR (Perbunan)541639191219140NULL-202006160035Yes

Product Description

Technique: One-hand coupling with automatic 5-point locking. Ball locking system with spring-loaded release sleeve. Disconnect by pushing the release sleeve back into the direction of the connection.The valve will return to its starting position and push the plug out of the coupling. Note: Only suitable for propane and butane applications.The plug must be kept free of dirt. Connection has to be checked with a leak detection spray.

Technical data: Material coupling: connections, base body and valve brass. Release sleeve anodized aluminum. Seal NBR (Buna N) spring and circlip stainless steel AISI 301. Balls stainless steel AISI 420. Material plug: brass

Options: Coupling available with other seals on request.

Contact the supplier

STEINCONNECTOR GmbH

STEINCONNECTOR GmbH

STEINCONNECTOR offers a variety of quick connect couplings. Our product range includes various nominal diameters. By selecting high-quality materials such as brass, stainless steel or plastic, we can guarantee that our products will last for many years.

Google Map