Connector TW04 for testing of components with male thread, manual actuation

Pressure and vacuum testing. SAE J514 JIC 37°. Vacuum up to 345 bar (5,000 psi) max. Pressure-tight connections by hand-tightening.

 
Manufacturer WEH Precision Connectors
Description WEH® Connector TW04 for UNF 7/16"-20 male thread, SAE J514 JIC 37°, manual actuation, max. 345 bar
Part Number C1-35638
Max. allowable Operating pressure PS Vacuum up to 345 bar
Temperature range +5 °C up to +80 °C
Material Corrosion resistant stainless steel
Sealing material DW Front seal of polyurethane or NBR
Actuation Hand-tightening
Media inlet B1 G1/4" female thread
Connects to UNF 7/16"-20 male thread
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The WEH® Quick Connector TW04 is the perfect tool for pressure and vacuum testing of components with male thread up to 50 bar max, as well as for filling and venting.

Only place the connector onto the threaded port and hand-tighten it until the o-ring seal contacts the test piece - the pressure-tight connection is established. The WEH® TW04 seals without wrenches, sealants or tape saving connection time & costs.

The higher the test pressure, the tighter the WEH® Connector will clamp itself onto the test piece port. The pressure-assisted piston ensures a pressure-tight connection.

Wear-resistant NBR seals meet most industrial requirements and are very durable. The connector is extremely easy to maintain with simple seal replacement and minimizes down-time.

The WEH® TW04 Screw connector is equipped with a swivel joint as standard enabling the connector to be turned into the most convenient position and eliminates any twisting of the media line. This provides the operator with easy and convenient handling.

Screw connector for pressure testing / vacuum testing of components with male thread for the following standard sizes:

  • 'G'-thread to DIN 259 or ISO 7/1 or DIN EN ISO 228-1 | G1/8" up to G1"
  • NPT thread (ANSI/ASME B1.20.1-1983) | NPT 1/8" up to NPT 1"

The TW04 Screw connector is suitable for testing fittings, fixtures, tubes / pipes, boilers, tanks, radiatiors, hydraulic manifolds / hydraulic blocks, turbine housings and automotive components.

Documentation

Contact the supplier

WEH Precision Connectors

WEH Precision Connectors

Quick Couplings for filling applications, leak test, pressure & vacuum tests in hydraulics, pneumatics, gas industry, HVAC-R, automation. High-performance check valves for liquid and gaseous media. Components for CNG refueling and hydrogen refueling (H2).

Google Map