MadeWell® Radial Wheels

 
Manufacturer Bishop-Wisecarver
Description MadeWell Radial Wheel, Size 1, Stainless Steel, Sealed
Manufacturer Part Number W1RSSX
E-Shop link https://www.bwc.com/products/shop/madewell-radial-wheels.html
Material 440C Stainless Steel
Country of Origin China
Size 1
Type Radial Wheel
Material Condition Hardened
Hardness HRc 56-64
Finish Ground 16 Ra
Length 0.771 in.
Width 0.274 in.
Height 0.771 in.
Mass in pounds (lbs.) 0.022
Mounting Hardware Not Included
Material Wheel Race 440C Stainless Steel
Material Balls 440C Stainless Steel
Material Ball Cage Nylon 6,6
Material Protection NBR/300 Stainless Steel
Type Protection Seal
Type Lubrication Shell Alvania EP2
Operating Temperature -22 to +212 F
Load Capacity Axial 138 N
Load Capacity Radial 670 N
Maximum Speed 5 m/s
Linear Guide Type Guide Wheel
Outer Diameter 0.771
Bore Diameter 0.2010
Vee Radius Inside 0.313
Compatible Track Size 1
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Bishop-Wisecarver

Bishop-Wisecarver

Bishop-Wisecarver has been privately held by the Wisecarver family since 1950. Much has changed in the world over those 70 years, but Bishop-Wisecarver remains a family-owned, American company committed to earning the trust of our customers with the highest quality products. It started with creative manufacturing solutions that only Bud Wisecarver could see. It evolved with the invention of the DualVee, launching Bishop-Wisecarver into a world-class company. And it continues here today with an ever-growing portfolio of new patents, mechatronics, and forward-thinking solutions that our customers love. When you purchase from Bishop-Wisecarver, you aren’t just getting a product that works; you’re getting products, systems and industry-leading expertise you can trust, especially in harsh and extreme environments—always exceeding our customers’ reliability requirements. When the moving gets tough, our products keeps moving.

  • Bishop-Wisecarver Group (BWG)

    Bishop-Wisecarver Group (BWG)
    2104 Martin Way
    CA 94565 Pittsburg
    United States of America
    www.bwc.com

Google Map