MadeWell® Crown Rollers

 
Manufacturer Bishop-Wisecarver
Description MadeWell Crown Roller, Size 0, Concentric, Polymer Over-molded Stainless Steel, Shielded
Manufacturer Part Number CSWIC0P
E-Shop link https://www.bwc.com/products/shop/madewell-crown-rollers.html
Material Polymer Overmolded
Country of Origin Switzerland
Size 0
Type Crown Roller
Adjustability Concentric
Material Condition Molded
Hardness Unrated
Length 0.667 in.
Width 0.771 in.
Height 0.771 in.
Mass in pounds (lbs.) 0.0137
Mounting Hardware Not Included
Material Stud 303 Stainless Steel
Material Wheel Race Polymer Stanyl TW 341
Material Balls 440C Stainless Steel
Material Ball Cage Nylon 6,6
Material Protection 440C Stainless Steel
Type Protection Shield
Type Lubrication Kluberplex BEM 34-132
Operating Temperature -22 to +212 F
Load Capacity Axial 0 N
Load Capacity Radial 28 N
Maximum Speed 1 m/s
Linear Guide Type Guide Wheel
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Bishop-Wisecarver

Bishop-Wisecarver

Bishop-Wisecarver has been privately held by the Wisecarver family since 1950. Much has changed in the world over those 70 years, but Bishop-Wisecarver remains a family-owned, American company committed to earning the trust of our customers with the highest quality products. It started with creative manufacturing solutions that only Bud Wisecarver could see. It evolved with the invention of the DualVee, launching Bishop-Wisecarver into a world-class company. And it continues here today with an ever-growing portfolio of new patents, mechatronics, and forward-thinking solutions that our customers love. When you purchase from Bishop-Wisecarver, you aren’t just getting a product that works; you’re getting products, systems and industry-leading expertise you can trust, especially in harsh and extreme environments—always exceeding our customers’ reliability requirements. When the moving gets tough, our products keeps moving.

  • Bishop-Wisecarver Group (BWG)

    Bishop-Wisecarver Group (BWG)
    2104 Martin Way
    CA 94565 Pittsburg
    United States of America
    www.bwc.com

Google Map