Round lock VSR 30-50 with fixing flange, current emission and beleved-edge bolt

 
Manufacturer PERJES
Description VSR 30-50 - Beleved-edge bolt
Part number VSR30-50-PB
Standard voltage Between 12 and 220 Volts
Consumption 10 Watts
Shear holding force 300 DaN
Bolt stroke 13mm
Bolt diameter 11,6mm
Fixation 2 holes Ø4,5mm (M4) on flange with milling
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The round locks are designed to be fixed flush-mounted and to equip all types of doors: garage doors, cupboard doors or showcases, gates, access hatches ... The shear strength of these electromagnetic locks ranges from 200 kg to 600 kg.
A fixing flange allows to fix most modelsd by housing them in a hole the same diameter as the body. On the other ones there is no flange so that only the bolt can exceed these latches. Depending on the application, two types of control are possible: by current emission (lock off, VSR locks) or power failure (lock on, VSRP locks).

Documentation

Contact the supplier

PERJES

PERJES

Based in Ile-de-France, PERJES has been offering innovative electromagnetic locking systems since 1988. The company offers a wide range of magnetic suction cups, access control, anti-drift, magnetic security locks, electromagnets... All manufactured exclusively in France. An industry expert for nearly 30 years, PERJES is now a major actor in the electromagnetic market.

Google Map