VA12 anti-drift lock with bolt stroke 50mm and beleved-edge bolt

 
Manufacturer PERJES
Description VA12 - bolt stroke 50 - Beveled-edge bolt
Part number VA12-CSTD-PB-C50
Standard voltage Between 12 and 220 Volts
Consumption 60W
Shear holding force 12 tons
Bolt stroke 47 mm
Bolt diameter 44,5mm
Fixation 4 x Ø13mm holes (M12)
Mass 6,5kg (excluding option)
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Safety devices for protection against :

  • Elevator car or pltaform free fall
  • Unintended car movement or collapse under load
  • Machine failure or hydraulic leakage

Contact the supplier

PERJES

PERJES

Based in Ile-de-France, PERJES has been offering innovative electromagnetic locking systems since 1988. The company offers a wide range of magnetic suction cups, access control, anti-drift, magnetic security locks, electromagnets... All manufactured exclusively in France. An industry expert for nearly 30 years, PERJES is now a major actor in the electromagnetic market.

Google Map