| 1 |
1 |
SL0-0025-ER0201 |
Black |
Reel |
25 |
0 |
0.020" - 0.030" (0.5 - 0.8 mm) |
.0212 (5.4) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 2 |
7 |
SL0-0100-ER0201 |
Black |
Reel |
100 |
0 |
0.020" - 0.030" (0.5 - 0.8 mm) |
.0212 (5.4) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 3 |
8 |
SL1-0025-ER0201 |
Black |
Reel |
25 |
1 |
0.029" - 0.045" (0.7 - 1.1 mm) |
.0212 (5.4) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 4 |
9 |
SL1-0100-ER0201 |
Black |
Reel |
100 |
1 |
0.029" - 0.045" (0.7 - 1.1 mm) |
.0212 (5.4) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 5 |
10 |
SL2-0025-ER0201 |
Black |
Reel |
25 |
2 |
0.044" - 0.056" (1.1 - 1.4 mm) |
.0212 (5.4) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 6 |
11 |
SL2-0100-ER0201 |
Black |
Reel |
100 |
2 |
0.044" - 0.056" (1.1 - 1.4 mm) |
.0212 (5.4) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 7 |
12 |
SL3-0025-ER0201 |
Black |
Reel |
25 |
3 |
0.055" - 0.069" (1.4 - 1.7 mm) |
.0212 (5.4) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 8 |
13 |
SL3-0100-ER0201 |
Black |
Reel |
100 |
3 |
0.055" - 0.069" (1.4 - 1.7 mm) |
.0212 (5.4) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 9 |
14 |
SL4-0025-ER0201 |
Black |
Reel |
25 |
4 |
0.069" - 0.090" (1.7 - 2.3 mm) |
.0277 (7.0) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 10 |
2 |
SL4-0100-ER0201 |
Black |
Reel |
100 |
4 |
0.069" - 0.090" (1.7 - 2.3 mm) |
.0277 (7.0) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 11 |
3 |
SL5-0025-ER0201 |
Black |
Reel |
25 |
5 |
0.089" - 0.114" (2.3 - 2.9 mm) |
.0277 (7.0) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 12 |
4 |
SL5-0100-ER0201 |
Black |
Reel |
100 |
5 |
0.089" - 0.114" (2.3 - 2.9 mm) |
.0277 (7.0) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 13 |
5 |
SL6-0025-ER0201 |
Black |
Reel |
25 |
6 |
0.113" - 0.130" (2.9 - 3.3 mm) |
.0277 (7.0) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
| 14 |
6 |
SL6-0100-ER0201 |
Black |
Reel |
100 |
6 |
0.113" - 0.130" (2.9 - 3.3 mm) |
.0277 (7.0) |
Stainless Steel |
-67ºF to 203ºF (-55ºC to 95ºC) |
MIL-STD-202 |
ISO306 356ºF (180ºC) |
2000 Volts 60Hz Per NASM22529 Paragraph 4.2.9 |
TPE per D1044 |
500 |
Per NASM22529, MIL-H-5606, MIL-T-5624, MIL-L-7808 and Skydrol Compatible |
ASTM E 162 Tested ● FAR 25.853A ● UL94 V-0 |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |