TRIO mXTEND™ (NN03-310)

A compact, high-performance solution supporting LTE-M/NB-IoT, 5G, Wi-Fi 6E, Wi-SUN, and LoRa, ideal for tracking devices, IoT sensors, cellular/ISM modules, and mobile devices.

 
Manufacturer Ignion
Description TRIO mXTEND™
Manufacturer Part Number NN03-310
Operating range 400 - 8000 MHz
Best for 698 – 3800 MHz
Dimensions 30.0 x 3.0 x 1.0 mm
Radiation Pattern Omnidirectional
Polarization Linear
Communication Standard 2G / 3G / 4G / 5G / BeiDou / CBRS / Galileo / Glonass / GNSS / GPS / GSM / LTE-M / NB-IoT
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Best for:
- NB-IoT/Cat-M/LTE/3G/2G, below 750 MHz (450 MHz/700 MHz/800 MHz/ 900 MHz/1.7 GHz/2.2 GHz) - Antenna Efficiency: 60% (low frequency range), 75% (high frequency range)

The TRIO mXTEND™ (NN03-310) is an ideal solution for such application as asset tracking and logistics, automotive, fleet management, industrial IoT, medical devices, reference designs, remote monitoring and control, RFID, retail, security systems, smart cities, smart home solutions, smart metering, as well as smartphones, tablets, and laptops.

For a smoother antenna integration process, try Oxion™ — the AI-powered design platform that simplifies wireless integration for engineers at any skill level.
With Oxion™, you can make faster, more informed decisions thanks to real-time simulations, automated PCB design reviews, and expert RF guidance from our built-in AI assistant. The platform's AI Design Explorer and integrated stock and pricing tools help teams assess feasibility, optimize layouts, and get to market with confidence. Try it now and experience first-time-right antenna integration.

Contact the supplier

Ignion

Ignion

Ignion is committed to simplifying antenna integration onto wireless devices. With over two decades of RF expertise, Ignion manufactures off-the-shelf, multiband antenna components branded as Virtual Antenna®, which today are embedded within more than 60 million devices globally. To facilitate faster and simpler antenna integration, Ignion offers Oxion™, an AI-based design platform. Oxion features PCB design review on automatic, real-time feasibility checking, and component selection. It is meant to assist engineers in the development process and experience first-time-right antenna integration.

Google Map