BKV 5400 Series TDS Blowdown Valve

 
Manufacturer VİRA ISI VE ENDÜSTRİYEL ÜRÜNLER ANONİM ŞİRKETİ
Description DN 40 PN 40 TDS Blowdown Valve
Manufacturer Part Number BKV 5440-E
Size DN 40
L (mm) 200
L1 (mm) 230
H1 (mm) 440
H (mm) 560
D (mm) 150
Weight (kg) 25,6
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Detail
BKV 5400 Series Surface Blowdown Valves are designed for the continuous removal of dissolved solids (TDS) from steam boilers. They help maintain a stable TDS level in the boiler water and reduce the risk of foaming and carryover. When used with surface blowdown control systems and conductivity controllers, they provide fast-responding, precise, and reliable operation. Thanks to their robust construction, they improve boiler efficiency and reduce operating costs.

The BKV 5400 series valves can be used together with the following surface blowdown systems:
BS4, BS4-T, D-BS4, DBS4-T, BS5-T, D-BS5-T, and D-BS6-T systems.

Contact the supplier

VİRA ISI VE ENDÜSTRİYEL ÜRÜNLER ANONİM ŞİRKETİ

VİRA ISI VE ENDÜSTRİYEL ÜRÜNLER ANONİM ŞİRKETİ

At Vira, we take pride in being pioneers in steam boiler control technologies and reliable providers of HVAC system products. With a steadfast commitment to quality and innovation, we offer comprehensive solutions that meet the highest industry standards. Steam Boiler Control Technologies: As the first Turkish manufacturer in this field, Vira provides state-of-the-art systems designed to optimize safety, efficiency, and performance. HVAC System Products: Our range includes air and dirt separators, magnetic filters, vacuum degassers, manifolds, and more, ensuring seamless operation and enhanced system longevity.

Google Map