3.1 90 degree patch on pin board of type-C connector

 
Manufacturer Guangdong XKB Technology Co., Ltd.
Description 3.1 90 degree patch on pin board of type-C connector
Part Number U262-061N-4BVC10
product type TYPE-C3.1
Plug category Female seat
Operation method Side insertion operation
Installation method Patch type
Number of layers Single layer
Welding method PCB board
Height from installation surface (mm) 3.26
Number of contacts 6
length 6.5
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

XKB Connectivity

XKB Connectivity

XKB Technology (XKB) has a complete range of product lines, including: tact switch, key switch, dip switch, micro switch, detection switch, light switch, multi-function switch, input and output connector, line for board connectors, board-to-board connectors, card connector, audio connectors, power connectors, XKB is proud of the development of the world's strong hardware and software, constantly introducing new products, and actively committed to become the world's switch connection Manufacturer.

Google Map