piezoelectric accelerometer, ICP/IEPE, uniaxial, 100 mV/g, -54…+121°C, mounting through hole, M12 side connector

Model 602D91

 
Manufacturer PCB Piezotronics
Description piezoelectric accelerometer, ICP/IEPE, uniaxial, 100 mV/g, -54…+121°C, mounting through hole, M12 side connector
Manufacturer Part Number 602D91
Product Page https://www.pcb.com/products?m=602D91
Axes uniaxial
Category ICP/IEPE
Sensor type piezoelectric accelerometer
Electrical connection M12 side connector
Mounting mounting through hole
Sensitivity 100 mV/g
Special features -54…+121°C
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

PCB Piezotronics

PCB Piezotronics

PCB Piezotronics GmbH (formerly PCB Synotech GmbH) is the German sales subsidiary of the US sensor manufacturer PCB Piezotronics since 1992. The distributed sensors and instruments measure vibration, acceleration, sound, pressure, force, strain, and are used in industry as well as in the field of research and development.

Google Map