Cylindrical roller bearings

Manufacturer Spindel- und Lagerungstechnik Fraureuth GmbH
Description Cylindrical roller bearings NU, floating bearing
Part Number NU203E.TVP2
Bore Ø d (mm) 17
Outer Ø D (mm) 40
Width B (mm) 12
Dynamic load rating (kN) 17,6
Static load rating (kN) 14,6
limiting speed (rpm) 18000
basic limiting speed (rpm) 15000
Weight (kg) 0,069
Raceway Ø E (mm) 35,1
Raceway Ø F (mm) 22,1
Rib ØH (mm) 32,5
rs min (mm) 0,6
r1s min (mm) 0,3
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Spindel- und Lagerungstechnik Fraureuth GmbH

Spindel- und Lagerungstechnik Fraureuth GmbH

Ball bearings, Spindle Units

Google Map