Deep groove ball bearings

Manufacturer Spindel- und Lagerungstechnik Fraureuth GmbH
Description Deep groove ball bearings
Part Number 6000
Bore Ø d (mm) 10
Outer Ø D (mm) 26
Width B (mm) 8
Dynamic load rating (kN) 4,85
Static load rating (kN) 1,98
limiting speed (rpm) 40000
basic limiting speed (rpm) 27000
Weight (kg) 0,02
Rib ØH (mm) 21,4
Rib Ø J (mm) 14,7
rs min (mm) 0,3
CAD models
Please make sure this software has been installed.

Product selection

Part NumberBore Ø d (mm)Outer Ø D (mm)Width B (mm)Dynamic load rating (kN)Static load rating (kN)limiting speed (rpm)basic limiting speed (rpm)Weight (kg)Rib ØH (mm)Rib Ø J (mm)rs min (mm)
6000102684,851,9840000270000,0221,414,70,3
6200103096,32,6137000230000,0312416,60,6
63001035118,63,4531000210000,0552718,10,6
6001122885,12,3638000240000,0223,516,70,3
62011232107,33,133000220000,03725,818,30,6
630112371210,14,2328000200000,06229,619,51
6002153295,92,8533000220000,03126,920,450,3
62021535118,23,7530000200000,04329,3210,6
6302154213125,325000170000,08833,523,61
60031735106,053,131000200000,03829,522,60,3

Contact the supplier

Spindel- und Lagerungstechnik Fraureuth GmbH

Spindel- und Lagerungstechnik Fraureuth GmbH

Ball bearings, Spindle Units

Google Map