Set Screw Locking Pillow Block Unit, UCP200 Series

 
Manufacturer AMI Bearings, Inc.
Description Set Screw Locking Pillow Block Unit, UCP200 Series
Manufacturer Part Number UCP201-8
Part Number Page https://catalog.amibearings.com/item/set-screw-locking/set-screw-locking-pillow-block-unit-ucp200-series/ucp201-8
Shaft Diameter [in] 1/2
Shaft Diameter [mm]
h [in] 1-3/16
h [mm]
a [in] 5
a [mm]
e-Min [in] 3-3/8
e-Min [mm]
e-Max [in] 4-1/8
e-Max [mm]
b [in] 1-1/2
b [mm]
s1 [in] 1/2
s1 [mm]
s2 [in] 3/4
s2 [mm]
g [in] 19/32
g [mm]
w [in] 2-7/16
w [mm]
Bi [in] 1.220
Bi [mm]
Bolt Size [in] 3/8
Bolt Size
Bearing UC201-8
Housing P203T
Lubrication Fitting Tap 1/4-28 UNF
Weight [lb] 1.43
CAD models
Please make sure this software has been installed.

Product selection

Product Description

  • Insert
    • Set Screw Locking
    • Normal Duty
    • Wide Inner Ring
    • AISI 52100 Steel
  • Housing
    • Pillow Block
    • Cast Iron

Contact the supplier

AMI Bearings, Inc.

AMI Bearings, Inc.

AMI Bearings, Inc. is a World Class Manufacturer of Mounted Ball Bearings Serving the North American Market. Featuring the broadest possible combination of over 50,000 unique mounted ball bearings to meet your application demands. Our products are manufactured to the exact standards to outperform in even the most critical applications.

Google Map