PT Tech HPTO32 Gen3 Dry Clutch - HPTO32S3-Integral

 
Manufacturer The Timken Company
Description PT Tech HPTO32, SAE#3, PTO Clutch, Integral Hydraulics - HPTO32S3-Integral
Manufacturer Part Number HPTO32S3-Integral
Product Page https://cad.timken.com/item/hpto-gen3-dry-clutches/pt-tech-hpto32-gen3-dry-clutch/hpto32s3-integral
Engine Power (Hp) 140 to 460
Max Engine Torque [lb·ft] 1825
Max Speed Input [rpm] 2500
Inlet Pressure [psi] 400 to 3000
Weight [lb] 280
Engine Flywheel SAE 11.5 & 14
Overall Length [in] 16.1
Useable Shaft Length [in] 6.50
Shaft Diameter [in] 2.50
Engine Housing SAE #3, #2, & #1
CAD models
Please make sure this software has been installed.

Product selection

Product Description

This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package.

Contact the supplier

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map