SIRCO

Load break switches for power distribution - 125 to 5000 A

Manufacturer SOCOMEC
Description AC Load break switch SIRCO 4P 800A front operation w/o handle
Manufacturer Part Number 26004081
Product Page https://www.socomec.co.uk/en-gb/reference/26004081
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescription
26016013AC Load break switch SIRCO 6P 125A front operation w/o handle
26018013AC Load break switch SIRCO 8P 125A front operation w/o handle
26016016AC Load break switch SIRCO 6P 160A front operation w/o handle
26018016AC Load break switch SIRCO 8P 160A front operation w/o handle
26004030AC Load break switch SIRCO 4P 315A front operation w/o handle
26003049AC Load break switch SIRCO 3P 500A front operation w/o handle
26004049AC Load break switch SIRCO 4P CD 500A front operation w/o handle
26003079AC Load break switch SIRCO 3P 800A front operation w/o handle
26004079AC Load break switch SIRCO 4P 800A front operation w/o handle
26004081AC Load break switch SIRCO 4P 800A front operation w/o handle

Product Description

SIRCO are manually or remotely operated multipolar load break switches.
They make and break under load conditions and provide safe isolation.
They are designed for 415 VAC and DC low voltage electrical circuits.

Documentation

Contact the supplier

SOCOMEC

SOCOMEC

Availability, control and safety of low-voltage electrical energy

Google Map