Rodless cylinder, Standard, ZS, Lanamatic, Guiding systems can be retrofitted

 
Manufacturer EbingerDett GmbH
Description Rodless cylinder, Standard, ZS, Lanamatic, Guiding systems can be retrofitted, bore 18 mm, stroke 25 mm
Part number 1180-0000-0025
Mass 0.3375 kg
CAD models
Please make sure this software has been installed.

Product selection

stroke (mm)
position of yoke (mm)

Documentation

Contact the supplier

EbingerDett GmbH

EbingerDett GmbH

Our rodless pneumatic cylinders from Lanamatic are offered in six diameters from 18 to 63 mm. Thanks to the modular design, the cylinder can be expanded with a variety of assemblies and additional elements for special requirements.

Google Map