Spur Gears - Nylon Food Application (S-Torque) - Module 0.5

Spur gears in PA6 reinforced with glass fiber, blue color

 
Manufacturer STAGNOLI THERMOPLASTIC GEARS
CODE CL005024NA
M 0,5
Z 24
De 13
Dp 12
Dm 10
D1 -
Da -
A 16
B 8
CAD models
Please make sure this software has been installed.

Product selection

Product Description

MATERIAL

Polyamide-based technopolymer (PA6) reinforced with glass fiber suitable to be in contact with food (EU/FDA),
color: blue.

TECHNICAL DATA

As reported in the chart, the maximum applicable torque was
obtained following a specific methodology (owned by Stagnoli)
which is originated by the joining of theoretical calculations and
experimental data obtained from fatigue tests on the gears.
Consider that in case of static applications, low RPM <100, or
applications with low use coefficient, the maximum applicable torque
could be higher (up to 50%) than the reported data.

PRODUCTION

Injection molding, rough bore.

Contact the supplier

STAGNOLI THERMOPLASTIC GEARS

STAGNOLI THERMOPLASTIC GEARS

Stagnoli is a leading company in thermoplastic gears production, with a catalogue of over 3000 different references. From POM Spur gears to PA6 gear racks, we cover all the power transmission needs, since 1981.

Google Map