Full Complement Cylindrical Roller Bearings

 
Manufacturer CPM SPECIAL BEARINGS
P / N 2521
d (mm) 40
D 75
d1 53.8
B (mm) 46
R 1
r 1
S 1
E 66.7
BASIC DYNAMIC RADIAL LOAD RATING Cr kN 144.2
BASIC STATIC RADIAL LOAD RATING Cor kN 213.9
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

CPM SPECIAL BEARINGS

CPM SPECIAL BEARINGS

CPM designs and manufactures customized roller, ball, needle-roller, tapered roller, crossed roller bearings, slewing rings and precision rings in mid and high series. The dimensional range goes from 10 mm bore to 800 mm external diameter

Google Map