EGN - DIRECT DRIVE 2-WAY VACUUM SOLENOID VALVES

 
Manufacturer Vuototecnica
Description EGN - DIRECT DRIVE 2-WAY VACUUM SOLENOID VALVES
Art. EGN 40 NO
Maximum recommended flow rate (m3/h) 230
A (Ø) G1" 1/2
F (Ø) M8
Level of vacuum mbar abs min 850
Level of vacuum mbar abs max 0.5
Response time msec (min-max) 75 - 50
Passage section mmq 1256
Weight (g) 4.07
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Vuototecnica

Vuototecnica

Vuototecnica®, as its second generation, is leader in Europe in technologies for creating and handling vacuum

Google Map