Elkuri

 
Manufacturer Stemin Breitbach
Description Elkuri A-A
Part number 3162AAKO38-13-13
Mass 2.1 kg
Material GJL 250
CAD models
Please make sure this software has been installed.

Product selection

Type
Material
d4 (mm)
d5 (mm)
Hardness Element (shore)

Product Description

nominal torque TkN = 4,9 .. 3.600 Nm
bore Ø = 19 .. 100 mm
max. speed n = 14.000 .. 2.800 min-1
angular shaft misalignment Δ Kw = 1,0 °
radial shaft misalignment Δ Kr = 0,20 .. 0,50 mm
axial shaft misalignment Δ Ka = +1.2 .. + 3,4 mm
torsional angle α = 3,2 °

Contact the supplier

Stemin Breitbach

Stemin Breitbach

MECHANICAL POWER TRANSMISSION SOLUTIONS

Google Map