40 Series - Miniature PCB Relays 8 - 10 - 12 - 16 A

 
Manufacturer finder
Description 40 Series - Miniature PCB Relays 10 A, PCB - 3.5 mm pinning, flat, Sensitive DC, 6 V, AgCdO, CO (nPDT), option: Pin length 5.3 mm (Plug-in relays), Standard
Part number 40.11.7.006.2000
Omniclass number 23.35.43.17
CAD models
Please make sure this software has been installed.

Product selection

Series
40
Type
No. of poles
1 pole, 10 A
Coil version
Sensitive DC
Coil voltage
Contact material
Contact circuit
CO (nPDT)
Options
Pin length 5.3 mm (Plug-in relays)
Special versions
Standard

Contact the supplier

finder

finder

Production of relays and timers

Google Map