Speed-Rail® - Adjustable Tee or Cross Male Body

 
Manufacturer Hollaender Manufacturing Company
Description 23M-8 1-1/2"
Part number 08410
Pipe size 1 1/2"
Set screw size 3/8 - 16 x 7/16"
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Hollaender Manufacturing Company

Hollaender Manufacturing Company

Hollaender® is the leading manufacturer of high-strength, corrosion-resistant aluminum fittings for use with any pipe including aluminum, galvanized steel, stainless steel and black iron. All our products are made in the USA.

Google Map