| 1 |
1 |
03-1 |
03-1 |
5 x 2.5 mm |
5 |
2.5 |
3.2 |
1.49 |
6.7 |
0 |
4 |
2.2 |
European design according to ISO-R606/DIN 8187 |
| 2 |
2 |
04-1 |
04-1 |
6 x 2.8 mm |
6 |
2.8 |
4 |
1.85 |
6.7 |
0 |
5 |
3 |
European design according to ISO-R606/DIN 8187 |
| 3 |
3 |
05B-1 |
05B-1 |
8 x 3 mm |
8 |
3 |
5 |
2.31 |
8.6 |
0 |
7.11 |
5 |
European design according to ISO-R606/DIN 8187 |
| 4 |
4 |
06B-1GL |
06B-1GL |
3/8'' x 7/32'' |
9.525 |
5.72 |
6.35 |
3.27 |
13.5 |
0 |
8.23 |
9 |
European design according to ISO-R606/DIN 8187 |
| 5 |
5 |
081 |
081 |
1/2" x 1/8" |
12.7 |
3.3 |
7.75 |
3.66 |
9.8 |
0 |
10.05 |
8.2 |
European design according to ISO-R606/DIN 8187 |
| 6 |
6 |
083 |
083 |
1/2" x 3/16" |
12.7 |
4.9 |
7.75 |
4.09 |
12.9 |
0 |
10.05 |
12 |
European design according to ISO-R606/DIN 8187 |
| 7 |
7 |
084 |
084 |
1/2" x 3/16" |
12.7 |
4.9 |
7.75 |
4.09 |
14.8 |
0 |
11 |
16 |
European design according to ISO-R606/DIN 8187 |
| 8 |
8 |
08B-1 |
08B-1 |
1/2" x 5/16" |
12.7 |
7.75 |
8.51 |
4.45 |
16.6 |
0 |
11.8 |
18 |
European design according to ISO-R606/DIN 8187 |
| 9 |
9 |
08B-1GL |
08B-1GL |
1/2" x 5/16" |
12.7 |
7.75 |
8.51 |
4.45 |
16.6 |
0 |
11.8 |
18 |
European design according to ISO-R606/DIN 8187 |
| 10 |
10 |
10B-1 |
10B-1 |
5/8" x 3/8" |
15.875 |
9.65 |
10.16 |
5.08 |
19 |
0 |
13.7 |
22.4 |
European design according to ISO-R606/DIN 8187 |
| 11 |
11 |
10B-1GL |
10B-1GL |
5/8" x 3/8" |
15.875 |
9.65 |
10.16 |
5.08 |
19 |
0 |
13.7 |
22.4 |
European design according to ISO-R606/DIN 8187 |
| 12 |
12 |
12B-1 |
12B-1 |
3/4" x 7/16" |
19.05 |
11.68 |
12.07 |
5.72 |
22.3 |
0 |
16.13 |
29 |
European design according to ISO-R606/DIN 8187 |
| 13 |
13 |
12B-1GL |
12B-1GL |
3/4" x 7/16" |
19.05 |
11.68 |
12.07 |
5.72 |
22.3 |
0 |
16.13 |
29 |
European design according to ISO-R606/DIN 8187 |
| 14 |
14 |
16B-1 |
16B-1 |
1" x 17 mm |
25.4 |
17.02 |
15.88 |
8.28 |
35.1 |
0 |
20.8 |
60 |
European design according to ISO-R606/DIN 8187 |
| 15 |
15 |
16B-1GL |
16B-1GL |
1'' x 17 mm |
25.4 |
17.02 |
15.88 |
8.28 |
35.1 |
0 |
20.8 |
60 |
European design according to ISO-R606/DIN 8187 |
| 16 |
16 |
20B-1 |
20B-1 |
11/4" x 3/4" |
31.75 |
19.56 |
19.05 |
10.19 |
40.5 |
0 |
25.4 |
95 |
European design according to ISO-R606/DIN 8187 |
| 17 |
17 |
20B-1GL |
20B-1GL |
11/4'' x 3/4'' |
31.75 |
19.56 |
19.05 |
10.19 |
40.5 |
0 |
25.4 |
95 |
European design according to ISO-R606/DIN 8187 |
| 18 |
18 |
24B-1 |
24B-1 |
11/2" x 1" |
38.1 |
25.4 |
25.4 |
14.63 |
53.1 |
0 |
32.3 |
160 |
European design according to ISO-R606/DIN 8187 |
| 19 |
19 |
24B-1GL |
24B-1GL |
11/2'' x 1'' |
38.1 |
25.4 |
25.4 |
14.63 |
53.1 |
0 |
32.3 |
160 |
European design according to ISO-R606/DIN 8187 |
| 20 |
20 |
05B-2 |
05B-2 |
8 x 3 mm |
8 |
3 |
5 |
2.31 |
14.3 |
5.6 |
7.11 |
7.8 |
European design according to ISO-R606/DIN 8187 |
| 21 |
21 |
06B-2GL |
06B-2GL |
3/8'' x 7/32'' |
9.525 |
5.72 |
6.35 |
3.27 |
23.8 |
10.24 |
8.23 |
16.9 |
European design according to ISO-R606/DIN 8187 |
| 22 |
22 |
08B-2 |
08B-2 |
1/2" x 5/16" |
12.7 |
7.75 |
8.51 |
4.45 |
30.6 |
13.92 |
11.8 |
32 |
European design according to ISO-R606/DIN 8187 |
| 23 |
23 |
08B-2GL |
08B-2GL |
1/2'' x 5/16'' |
12.7 |
7.75 |
8.51 |
4.45 |
30.6 |
13.92 |
11.8 |
32 |
European design according to ISO-R606/DIN 8187 |
| 24 |
24 |
10B-2 |
10B-2 |
5/8" x 3/8" |
15.875 |
9.65 |
10.16 |
5.08 |
35.75 |
16.59 |
13.7 |
44.5 |
European design according to ISO-R606/DIN 8187 |
| 25 |
25 |
10B-2GL |
10B-2GL |
5/8'' x 3/8'' |
15.875 |
9.65 |
10.16 |
5.08 |
35.75 |
16.59 |
13.7 |
44.5 |
European design according to ISO-R606/DIN 8187 |
| 26 |
26 |
12B-2 |
12B-2GL |
3/4" x 7/16" |
19.05 |
11.68 |
12.07 |
5.72 |
41.8 |
19.46 |
16.13 |
57.8 |
European design according to ISO-R606/DIN 8187 |
| 27 |
27 |
12B-2GL |
12B-2GL |
3/4'' x 7/16'' |
19.05 |
11.68 |
12.07 |
5.72 |
41.8 |
19.46 |
16.13 |
57.8 |
European design according to ISO-R606/DIN 8187 |
| 28 |
28 |
16B-2 |
16B-2 |
1" x 17 mm |
25.4 |
17.02 |
15.88 |
8.28 |
68 |
31.88 |
20.8 |
106 |
European design according to ISO-R606/DIN 8187 |
| 29 |
29 |
16B-2GL |
16B-2GL |
1'' x 17 mm |
25.4 |
17.02 |
15.88 |
8.28 |
68 |
31.88 |
20.8 |
106 |
European design according to ISO-R606/DIN 8187 |
| 30 |
34 |
20B-2 |
20B-2 |
11/4" x 3/4" |
31.75 |
19.56 |
19.05 |
10.19 |
77 |
36.45 |
25.4 |
170 |
European design according to ISO-R606/DIN 8187 |
| 31 |
37 |
20B-2GL |
20B-2GL |
11/4'' x 3/4'' |
31.75 |
19.56 |
19.05 |
10.19 |
77 |
36.45 |
25.4 |
170 |
European design according to ISO-R606/DIN 8187 |
| 32 |
39 |
24B-2 |
24B-2 |
11/2" x 1" |
38.1 |
25.4 |
25.4 |
14.63 |
101.8 |
48.36 |
32.3 |
280 |
European design according to ISO-R606/DIN 8187 |
| 33 |
41 |
24B-2GL |
24B-2GL |
11/2'' x 1'' |
38.1 |
25.4 |
25.4 |
14.63 |
101.8 |
48.36 |
32.3 |
280 |
European design according to ISO-R606/DIN 8187 |
| 34 |
42 |
05B-3 |
05B-3 |
8 x 3 mm |
8 |
3 |
5 |
2.31 |
19.9 |
5.6 |
7.11 |
10.2 |
European design according to ISO-R606/DIN 8187 |
| 35 |
43 |
06B-3GL |
06B-3GL |
3/8" x 7/32" |
9.525 |
5.72 |
6.35 |
3.27 |
34 |
10.24 |
8.23 |
23.6 |
European design according to ISO-R606/DIN 8187 |
| 36 |
44 |
08B-3 |
08B-3 |
1/2" x 5/16" |
12.7 |
7.75 |
8.51 |
4.45 |
44.6 |
13.92 |
11.8 |
47.5 |
European design according to ISO-R606/DIN 8187 |
| 37 |
45 |
08B-3GL |
08B-3GL |
1/2" x 5/16" |
12.7 |
7.75 |
8.51 |
4.45 |
44.6 |
13.92 |
11.8 |
47.5 |
European design according to ISO-R606/DIN 8187 |
| 38 |
46 |
10B-3 |
10B-3 |
5/8" x 3/8" |
15.875 |
9.65 |
10.16 |
5.08 |
52.3 |
16.59 |
13.7 |
66.7 |
European design according to ISO-R606/DIN 8187 |
| 39 |
47 |
10B-3GL |
10B-3GL |
5/8" x 3/8" |
15.875 |
9.65 |
10.16 |
5.08 |
52.3 |
16.59 |
13.7 |
66.7 |
European design according to ISO-R606/DIN 8187 |
| 40 |
30 |
12B-3 |
12B-3 |
3/4" x 7/16" |
19.05 |
11.68 |
12.07 |
5.72 |
61.4 |
19.46 |
16.13 |
86.7 |
European design according to ISO-R606/DIN 8187 |
| 41 |
35 |
12B-3GL |
12B-3GL |
3/4" x 7/16" |
19.05 |
11.68 |
12.07 |
5.72 |
61.4 |
19.46 |
16.13 |
86.7 |
European design according to ISO-R606/DIN 8187 |
| 42 |
38 |
16B-3 |
16B-3 |
1" x 17 mm |
25.4 |
17.02 |
15.88 |
8.28 |
99.9 |
31.88 |
20.8 |
160 |
European design according to ISO-R606/DIN 8187 |
| 43 |
40 |
16B-3GL |
16B-3GL |
1'' x 17 mm |
25.4 |
17.02 |
15.88 |
8.28 |
99.9 |
31.88 |
20.8 |
160 |
European design according to ISO-R606/DIN 8187 |
| 44 |
31 |
20B-3 |
20B-3 |
11/4" x 3 /4" |
31.75 |
19.56 |
19.05 |
10.19 |
113.5 |
36.45 |
25.4 |
250 |
European design according to ISO-R606/DIN 8187 |
| 45 |
36 |
20B-3GL |
20B-3GL |
11/4" x 3 /4" |
31.75 |
19.56 |
19.05 |
10.19 |
113.5 |
36.45 |
25.4 |
250 |
European design according to ISO-R606/DIN 8187 |
| 46 |
32 |
24B-3 |
24B-3 |
11/2" x 1" |
38.1 |
25.4 |
25.4 |
14.63 |
150.2 |
48.36 |
32.3 |
425 |
European design according to ISO-R606/DIN 8187 |
| 47 |
33 |
24B-3GL |
24B-3GL |
11/2" x 1" |
38.1 |
25.4 |
25.4 |
14.63 |
150.2 |
48.36 |
32.3 |
425 |
European design according to ISO-R606/DIN 8187 |