Product Type A*LDSF

 
Manufacturer PEPPERS CABLE GLANDS LIMITED
Description Double Seal Gland for Armoured and Unarmoured Cable, A2LDSBF/NP/12/M12
Part number A2LDSBF/NP/12/M12
Gland Size 12
Male Entry Thread M12 x 1.5
Metric Thread Length [B] 16
Nominal Protusion Length [L] (Metric) 33
IP RATING IP66 & IP68 (50 metres – 7 Days), Type 4X
OPERATING TEMP -35°C to +90°C
MATERIAL Brass
CAD models
Please make sure this software has been installed.

Product selection

Seal Material
Material
Shroud
Locknut & IP Washer
Including Earth Tag
Including Serrated Washer
Quantity per kit
Nickel Plated
Male Entry Thread

Product Description

“A*LDS” type glands are certified Flameproof Ex db, Increased Safety Ex eb, Restricted Breathing Ex nR and Dust Protected Ex ta. They are suitable for use in Zone 1 and 2 for Gas Groups IIA, IIB and IIC and additionally for use in Zones 20, 21 and 22 for Dust Groups IIIA, IIIB and IIIC. Also certified for Zone and Division installations for use with Marine Shipboard and Tray Cables under the NEC and CEC. Commonly referred to as “double seal stuffing glands”, they provide two controlled pull resistant environmental displacement seals on the cable outer sheath, minimising damage to cables that exhibit “cold flow” characteristics. The gland maintains IP66 & IP68 to 50 metres. It is supplied with an IP O-ring seal as standard on metric entry threads. Options are available for use with LSOH cables and extreme temperature applications.

Documentation

Contact the supplier

PEPPERS CABLE GLANDS LIMITED

PEPPERS CABLE GLANDS LIMITED

At Peppers, we specialise in the design, manufacture and supply of what are widely regarded as one of the best cable gland products and accessories available.

  • PEPPERS CABLE GLANDS LIMITED

    PEPPERS CABLE GLANDS LIMITED
    STANHOPE ROAD,
    GU15 3BT CAMBERLEY
    United Kingdom of Great Britain and Northern Ireland
    www.cableglands.co.uk

Google Map