Shielded D-Sub Backshells DMTZK Series

 
Manufacturer Ossi Connectors A/S
Description Shielded D-Sub Backshells DMTZK Series, Size: 9, Thread (jackscrew): Omit = UNC 4-40, Packaging: No packaging
Part number DMTZK09
CAD models
Please make sure this software has been installed.

Product selection

Size
9
Thread (jackscrew)
Packaging

Product Description

TECHNICAL SPECIFICATIONS

  • Material: Zinc, Ni-plated
  • Temp. range: -40°C - 120°C
  • Cable strain relief: Cable clamp with 2 assembly screws
  • Cable diameter: 4.0 - 13.0 mm
  • Locking screws: Delivered with pre-mounted jackscrews
  • Cable outlet: Straight
  • Attenuation factor: > 60 dB between 300 MHz and 900 MHz

Contact the supplier

Ossi Connectors A/S

Ossi Connectors A/S

Ossi Connectors A/S is a leading supplier of interconnection solutions for Datacom, Telecom, Medical, Industrial Automation, Military and Railway Applications. With our vast experience we provide standard components and unique custom designed solutions.

Google Map