Hydraulic cylinder, Double acting, VDF series - BF4 mounting

Hydraulic cylinders, Series VDF, Double acting, Working pressure : 250 Bar, Bores : Ø25 ... 125 mm

 
Manufacturer HPS International
Description Hydraulic cylinder, double acting : VDF 25 BF4 ET N S 50
Part number VDF 25 BF4 ET N S 50
Bore 25 mm
Rod diameter 16 mm
Fluid connection R6
Fixing Rear flange and front plate with O-rings - BF4
Rod end External thread
Seal Standard
Rod Type Single rod
Max working pressure 250 bar
CAD models
Please make sure this software has been installed.

Product selection

Rod end
Seals
Stroke (mm)
Representation of the stroke position (mm)

Contact the supplier

HPS International

HPS International

HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders

Google Map