REF. 9881 INSULATING PLATE

Manufacturer RABOURDIN
Description REF. 9881 INSULATING PLATE HxL=596x696 E=10 mm
Manufacturer Part Number 9881-596-696-10
E-Shop link https://eshop.rabourdin.fr/en/4550-plaque-isolante.html
H mm 596
L mm 696
E mm 10
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionH mmL mmE mm
9881-596-596-6REF. 9881 INSULATING PLATE HxL=596x596 E=6 mm5965966
9881-596-596-10REF. 9881 INSULATING PLATE HxL=596x596 E=10 mm59659610
9881-596-646-6REF. 9881 INSULATING PLATE HxL=596x646 E=6 mm5966466
9881-596-646-10REF. 9881 INSULATING PLATE HxL=596x646 E=10 mm59664610
9881-596-696-6REF. 9881 INSULATING PLATE HxL=596x696 E=6 mm5966966
9881-596-696-10REF. 9881 INSULATING PLATE HxL=596x696 E=10 mm59669610

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map