REF. 9881 INSULATING PLATE

Manufacturer RABOURDIN
Description REF. 9881 INSULATING PLATE HxL=496x596 E=10 mm
Manufacturer Part Number 9881-496-596-10
E-Shop link https://eshop.rabourdin.fr/en/4550-plaque-isolante.html
H mm 496
L mm 596
E mm 10
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionH mmL mmE mm
9881-496-546-6REF. 9881 INSULATING PLATE HxL=496x546 E=6 mm4965466
9881-496-546-10REF. 9881 INSULATING PLATE HxL=496x546 E=10 mm49654610
9881-496-596-6REF. 9881 INSULATING PLATE HxL=496x596 E=6 mm4965966
9881-496-596-10REF. 9881 INSULATING PLATE HxL=496x596 E=10 mm49659610
9881-546-546-6REF. 9881 INSULATING PLATE HxL=546x546 E=6 mm5465466
9881-546-546-10REF. 9881 INSULATING PLATE HxL=546x546 E=10 mm54654610
9881-546-596-6REF. 9881 INSULATING PLATE HxL=546x596 E=6 mm5465966
9881-546-596-10REF. 9881 INSULATING PLATE HxL=546x596 E=10 mm54659610
9881-546-646-6REF. 9881 INSULATING PLATE HxL=546x646 E=6 mm5466466
9881-546-646-10REF. 9881 INSULATING PLATE HxL=546x646 E=10 mm54664610

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map