REF. 9881 INSULATING PLATE

Manufacturer RABOURDIN
Description REF. 9881 INSULATING PLATE HxL=396x596 E=6 mm
Manufacturer Part Number 9881-396-596-6
E-Shop link https://eshop.rabourdin.fr/en/4550-plaque-isolante.html
H mm 396
L mm 596
E mm 6
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionH mmL mmE mm
9881-396-396-6REF. 9881 INSULATING PLATE HxL=396x396 E=6 mm3963966
9881-396-396-10REF. 9881 INSULATING PLATE HxL=396x396 E=10 mm39639610
9881-396-446-6REF. 9881 INSULATING PLATE HxL=396x446 E=6 mm3964466
9881-396-446-10REF. 9881 INSULATING PLATE HxL=396x446 E=10 mm39644610
9881-396-496-6REF. 9881 INSULATING PLATE HxL=396x496 E=6 mm3964966
9881-396-496-10REF. 9881 INSULATING PLATE HxL=396x496 E=10 mm39649610
9881-396-546-6REF. 9881 INSULATING PLATE HxL=396x546 E=6 mm3965466
9881-396-546-10REF. 9881 INSULATING PLATE HxL=396x546 E=10 mm39654610
9881-396-596-6REF. 9881 INSULATING PLATE HxL=396x596 E=6 mm3965966
9881-396-596-10REF. 9881 INSULATING PLATE HxL=396x596 E=10 mm39659610

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map