REF. 9881 INSULATING PLATE

Manufacturer RABOURDIN
Description REF. 9881 INSULATING PLATE HxL=346x596 E=10 mm
Manufacturer Part Number 9881-346-596-10
E-Shop link https://eshop.rabourdin.fr/en/4550-plaque-isolante.html
H mm 346
L mm 596
E mm 10
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionH mmL mmE mm
9881-346-396-6REF. 9881 INSULATING PLATE HxL=346x396 E=6 mm3463966
9881-346-396-10REF. 9881 INSULATING PLATE HxL=346x396 E=10 mm34639610
9881-346-446-6REF. 9881 INSULATING PLATE HxL=346x446 E=6 mm3464466
9881-346-446-10REF. 9881 INSULATING PLATE HxL=346x446 E=10 mm34644610
9881-346-496-6REF. 9881 INSULATING PLATE HxL=346x496 E=6 mm3464966
9881-346-496-10REF. 9881 INSULATING PLATE HxL=346x496 E=10 mm34649610
9881-346-546-6REF. 9881 INSULATING PLATE HxL=346x546 E=6 mm3465466
9881-346-546-10REF. 9881 INSULATING PLATE HxL=346x546 E=10 mm34654610
9881-346-596-6REF. 9881 INSULATING PLATE HxL=346x596 E=6 mm3465966
9881-346-596-10REF. 9881 INSULATING PLATE HxL=346x596 E=10 mm34659610

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map