REF. 9881 INSULATING PLATE

Manufacturer RABOURDIN
Description REF. 9881 INSULATING PLATE HxL=156x206 E=10 mm
Manufacturer Part Number 9881-156-206-10
E-Shop link https://eshop.rabourdin.fr/en/4550-plaque-isolante.html
H mm 156
L mm 206
E mm 10
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionH mmL mmE mm
9881-156-156-6REF. 9881 INSULATING PLATE HxL=156x156 E=6 mm1561566
9881-156-156-10REF. 9881 INSULATING PLATE HxL=156x156 E=10 mm15615610
9881-156-196-6REF. 9881 INSULATING PLATE HxL=156x196 E=6 mm1561966
9881-156-196-10REF. 9881 INSULATING PLATE HxL=156x196 E=10 mm15619610
9881-156-206-6REF. 9881 INSULATING PLATE HxL=156x206 E=6 mm1562066
9881-156-206-10REF. 9881 INSULATING PLATE HxL=156x206 E=10 mm15620610
9881-156-246-6REF. 9881 INSULATING PLATE HxL=156x246 E=6 mm1562466
9881-156-246-10REF. 9881 INSULATING PLATE HxL=156x246 E=10 mm15624610
9881-156-296-6REF. 9881 INSULATING PLATE HxL=156x296 E=6 mm1562966
9881-156-296-10REF. 9881 INSULATING PLATE HxL=156x296 E=10 mm15629610

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map