REF. 823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE

Manufacturer RABOURDIN
Description REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=8 mm Modèle N°=12
Manufacturer Part Number 823-8-12
E-Shop link https://eshop.rabourdin.fr/en/tbc-type/501-cartouche-chauffante-retreinte-type-tcb-avec-thermocouple-metriques.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmMODELE
823-6,5-1REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=6,5 mm Modèle N°=16,51
823-6,5-3REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=6,5 mm Modèle N°=36,53
823-6,5-5REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=6,5 mm Modèle N°=56,55
823-6,5-7REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=6,5 mm Modèle N°=76,57
823-6,5-9REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=6,5 mm Modèle N°=96,59
823-8-3REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=8 mm Modèle N°=383
823-8-5REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=8 mm Modèle N°=585
823-8-7REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=8 mm Modèle N°=787
823-8-10REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=8 mm Modèle N°=10810
823-8-12REF.823 CARTRIDGE HEATER TYPE TCB WITH THERMOCOUPLE D=8 mm Modèle N°=12812

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map