REF. 822 CARTRIDGE HEATER TYPE S HIGHT DENSITY

Manufacturer RABOURDIN
Description REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=31
Manufacturer Part Number 822-8-31
E-Shop link https://eshop.rabourdin.fr/en/s-type/500-cartouche-chauffante-retreinte-type-s-haute-densite-metriques.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmMODELE
822-8-26REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=26826
822-8-27REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=27827
822-8-28REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=28828
822-8-30REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=30830
822-8-31REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=31831
822-8-32REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=32832
822-8-35REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=35835
822-8-36REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=36836
822-10-5REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=5105
822-10-6REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=6106

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map