REF. 822 CARTRIDGE HEATER TYPE S HIGHT DENSITY

Manufacturer RABOURDIN
Description REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=26
Manufacturer Part Number 822-8-26
E-Shop link https://eshop.rabourdin.fr/en/s-type/500-cartouche-chauffante-retreinte-type-s-haute-densite-metriques.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmMODELE
822-6,5-1REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=16,51
822-6,5-2REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=26,52
822-6,5-3REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=36,53
822-6,5-4REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=46,54
822-6,5-9REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=96,59
822-6,5-11REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=116,511
822-6,5-12REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=126,512
822-6,5-15REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=156,515
822-6,5-16REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=166,516
822-6,5-17REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=176,517

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map