REF. 822 CARTRIDGE HEATER TYPE S HIGHT DENSITY

Manufacturer RABOURDIN
Description REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=15
Manufacturer Part Number 822-8-15
E-Shop link https://eshop.rabourdin.fr/en/s-type/500-cartouche-chauffante-retreinte-type-s-haute-densite-metriques.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmMODELE
822-6,5-18REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=186,518
822-6,5-22REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=226,522
822-6,5-25REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=6,5 mm Modèle N°=256,525
822-8-4REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=484
822-8-6REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=686
822-8-15REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=15815
822-8-17REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=17817
822-8-19REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=19819
822-8-20REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=20820
822-8-24REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=8 mm Modèle N°=24824

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map