REF. 822 CARTRIDGE HEATER TYPE S HIGHT DENSITY

Manufacturer RABOURDIN
Description REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=32
Manufacturer Part Number 822-16-32
E-Shop link https://eshop.rabourdin.fr/en/s-type/500-cartouche-chauffante-retreinte-type-s-haute-densite-metriques.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmMODELE
822-16-29REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=291629
822-16-32REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=321632
822-16-36REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=361636
822-16-37REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=371637
822-16-38REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=381638
822-16-39REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=391639
822-16-40REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=401640

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map