REF. 822 CARTRIDGE HEATER TYPE S HIGHT DENSITY

Manufacturer RABOURDIN
Description REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=21
Manufacturer Part Number 822-16-21
E-Shop link https://eshop.rabourdin.fr/en/s-type/500-cartouche-chauffante-retreinte-type-s-haute-densite-metriques.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmMODELE
822-12,5-35REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=12,5 mm Modèle N°=3512,535
822-12,5-37REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=12,5 mm Modèle N°=3712,537
822-12,5-38REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=12,5 mm Modèle N°=3812,538
822-12,5-39REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=12,5 mm Modèle N°=3912,539
822-12,5-40REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=12,5 mm Modèle N°=4012,540
822-16-19REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=191619
822-16-20REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=201620
822-16-21REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=211621
822-16-27REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=271627
822-16-28REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=16 mm Modèle N°=281628

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map